IESNA:LM-63-2002
[TEST]P1056093
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3380
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1697.2 1684.7 1677.2 1664.7 1648.5 1626 1599.8 1569.8 1536.1 1498.6
1457.4 1412.4 1365 1316.3 1263.8 1210.1 1155.2 1099 1040.3 980.3
916.7 855.5 793 730.6 666.9 603.2 538.3 469.6 404.6 343.4
277.2 218.5 162.4 109.9 62.4 22.5 0
1697.2 1704.7 1695.9 1677.2 1651 1619.8 1582.3 1541.1 1497.4 1448.7
1397.5 1342.5 1285.1 1226.4 1165.2 1101.5 1037.8 972.9 907.9 841.7
775.5 708.1 641.9 575.7 510.8 447.1 384.6 324.7 264.8 209.8
168.6 132.4 98.7 68.7 42.5 20 0
1697.2 1689.7 1673.5 1642.2 1604.8 1563.6 1514.9 1461.2 1403.7 1341.3
1276.3 1206.4 1135.2 1062.8 990.3 916.7 845.5 775.5 708.1 639.4
574.5 512 450.8 394.6 337.2 294.7 258.5 226 193.6 163.6
134.9 108.6 83.7 59.9 38.7 18.7 0
1697.2 1692.2 1664.7 1626 1581 1529.8 1473.6 1408.7 1336.3 1261.3
1183.9 1105.2 1026.6 947.9 870.4 795.5 720.6 650.6 585.7 524.5
464.6 405.9 363.4 329.7 294.7 261 229.8 202.3 174.8 148.6
123.6 101.2 77.4 56.2 36.2 16.2 0
1697.2 1694.7 1672.2 1633.5 1584.8 1532.3 1468.6 1398.7 1325 1245.1
1161.4 1076.5 996.6 916.7 839.2 763 694.4 626.9 563.2 503.3
442.1 394.6 358.4 324.7 289.7 258.5 228.5 201.1 174.8 148.6
124.9 101.2 78.7 56.2 36.2 17.5 0
